目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Adjustable hand lever GN 303-45-M5-SW-S
Elesa+Ganter
紧定手柄
GN 303
GN 303 B
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2019年10月10日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{elesa_ganter/clamping_levers/gn303/gn303_b/gn303_b_griffkoerper.prj},{NB=Verstellbarer Klemmhebel GN 303-45-M5-SW-S},{PARTNUMBER=GN 303-45-M5-SW-S},{L1=45},{D1=M5},{D1X='M4','M5','M6'},{D3=10.0},{D4=13.0},{H1=26.5},{H2=4.0},{H3=35},{T=9},{FARBE=schwarz},{WEIGHT=0.0326},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails},{D4X1=8.000},{D4X2=5.000},{D4X3=8.000},{HX1=10.000},{HX2=4.000},{HX3=7.500},{HX4=8.700},{R1X=4.000},{R2X=4.000},{VERS=3.000},{TLX=11.500}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 33
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 303 - Adjustable hand levers with push button, with internal thread
明细表
Adjustable hand lever GN 303-45-M5-SW-S
PARTNUMBER
E+G PARTNUMBER
GN 303-45-M5-SW-S
GN 303-45-M5-SW-S
L1
45
45
mm
D1
Thread
M5
M5
D3
10.0
10.0
mm
D4
13.0
13.0
mm
H1
26.5
26.5
mm
H2
4.0
4.0
mm
H3
35
35
mm
T
min.
9
9
mm
FARBE
Color
black
black
WEIGHT
Weight
0.0326
0.0326
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details