目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Control knob GN 436.1-24-B6-A-MT
Elesa+Ganter
控制元件
GN 436.1
GN 436.1 A
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/control_elements/gn436_1/gn436_1_a/gn_436_1_a.prj},{NB=Edelstahl-Drehknopf GN 436.1-24-B6-A-MT},{PARTNUMBER=GN 436.1-24-B6-A-MT},{D1=24},{D2=B6},{D2X=6},{D3=22},{D4=M4},{H1=24},{H2=8},{L=12},{T=18},{WEIGHT=0.0800},{CTN=84879059},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 436.1 - Stainless Steel-Control knobs, Type A with arrow
明细表
Stainless Steel-Control knob GN 436.1-24-B6-A-MT
PARTNUMBER
E+G PARTNUMBER
GN 436.1-24-B6-A-MT
GN 436.1-24-B6-A-MT
D1
24
24
mm
D2
Bore H8
B6
B6
D3
22
22
mm
D4
Thread
M4
H1
24
24
mm
H2
8
8
mm
L
Length
12
12
mm
T
min.
18
18
mm
WEIGHT
Weight
0.0800
0.0800
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details