您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Control knob with adjustable spindle GN 727-27-A-SL
Elesa+Ganter
控制元件
GN 727
GN 727 A
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/control_elements/gn727/gn727_a/gn_727_a_sl_asmtab.prj},{NB=Drehknopf mit Verstellspindel GN 727-27-A-SL (Unactivated)},{PARTNUMBER=GN 727-27-A-SL},{POS=0},{D1=27},{D2=M6},{NDM2=6},{D3=M12x1},{NDM3=12},{KZ= 'SR', 'Rechtsdrehung', 'SL', 'Linksdrehung'},{D4=6.4},{D5=18},{D6=4.3},{D7=38},{B1=10},{B2=20},{H=4.3},{K1=28},{K2=22},{L1=54},{L2=19.5},{L3=37.5},{L4=0.5},{S=10},{W=10},{FORM=A},{W1=10.000},{D61=8.000},{S1=4.600},{H1=2.200},{D=18.900},{PPATH=gn_727_a_sl_asmtpl.prj},{WEIGHT=0.1030},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 727 - Control knobs with adjustable spindle, Type A Fixing hole parallel to the spindle axle, Coding SL with scale 0,1....0,9, 50 graduations ascending clockwise
明细表
Control knob with adjustable spindle GN 727-27-A-SL
PARTNUMBER
E+G PARTNUMBER
GN 727-27-A-SL
GN 727-27-A-SL
POS
Position
Unactivated
Activated
Unactivated
Activated
D1
27
27
mm
D2
Thread
M6
M6
D3
Thread
M12x1
M12x1
D4
6.4
6.4
mm
D5
18
18
mm
D6
4.3
4.3
mm
D7
38
38
mm
B1
10
10
mm
B2
20
20
mm
H
4.3
4.3
mm
K1
28
28
mm
L1
+0.2
54
54
mm
L2
19.5
19.5
mm
L3
37.5
37.5
mm
L4
0.5
mm
S
10
10
mm
W
Adjustable range
10
10
mm
WEIGHT
Weight
0.1030
0.1030
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Produktdetails
Produktdetails