目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Hinge GN 938-ZD-92-60-4-SR (4)
Elesa+Ganter
铰链及连接件
GN 938
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/hinges/gn938/gn938_asmtab.prj},{NB=Scharnier GN 938-ZD-92-60-4-SR (4-0)},{PARTNUMBER=GN 938-ZD-92-60-4-SR},{L1=92},{L2=60},{S=4},{SX1=4},{SX2=8},{ROT=0},{D1=13},{D2=M6},{D2X=6},{D3=M6},{D3X=6},{H1=9.5},{H2=9.5},{H3=17},{SW=T30},{SWX=30},{OB=silber, strukturmatt},{MAT=Zink-Druckguss},{WEIGHT=0.3600},{CTN=83021000},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn938_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 938 - Hinges, Zinc Die Casting, for Panels (Door Panes)
明细表
Hinge GN 938-ZD-92-60-4-SR (4)
PARTNUMBER
E+G PARTNUMBER
GN 938-ZD-92-60-4-SR
GN 938-ZD-92-60-4-SR
L1
92
92
mm
L2
60
60
mm
S
Clamping range
mm
Enter value for S
Clamping range
mm
cm
inch
ft
確定
ROT
Rotation
°
D1
13
13
mm
D2
Clamping screw
M6
M6
D3
For screw
M6
M6
H1
9.5
9.5
mm
H2
9.5
9.5
mm
H3
17
17
mm
SW
T30
T30
OB
Finish
Silver, textured finish
Silver, textured finish
WEIGHT
Weight
0.3600
0.3600
kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOEG
Product details
Product details