目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Spring Cotter Pin, Stainless Steel GN 8330.1-11
Elesa+Ganter
铰接夹
GN 8330.1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/hook_toggle_and_power_clamps/gn8330_1/gn8330_1.prj},{NB=Federstecker, Edelstahl GN 8330.1-11},{PARTNUMBER=GN 8330.1-11},{D1=11},{D2=1.2},{L1=25},{L2=3.6},{FS=20},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.0013},{CTN=73209090},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 8330.1 - Spring Cotter Pins, Stainless Steel
明细表
Spring Cotter Pin, Stainless Steel GN 8330.1-11
PARTNUMBER
E+G PARTNUMBER
GN 8330.1-11
GN 8330.1-11
D1
11
11
mm
D2
1.2
1.2
mm
L1
25
25
mm
L2
3.6
3.6
mm
FS
For toggle_latches GN 8330
20
20
WEIGHT
Weight
0.0013
0.0013
kg
CTN
Customs Tariff Number
73209090
ROHS
YES
INFOEG
Product details
Product details