目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Indexing plunger GN 412-6-35-B-2
Elesa+Ganter
分度及定位元件
GN 412
GN 412 K2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/indexing_elements/gn412/gn412_k2/gn_412_k2_b_asmtab.prj},{NB=Rastbolzen GN 412-6-35-B-2 (deactivated)},{PARTNUMBER=GN 412-6-35-B-2},{POS=0},{POSX=eingerastet,ausgerastet},{D1=6},{B=35},{D2=4.3},{D3=M4},{NDM=4},{D4=25},{H=26},{K=25},{L1=32},{L2=6},{L3=6},{L4=14},{S=12},{SW=12},{T=10},{FEDERDRUCK1=5},{FEDERDRUCK2=15},{FORM=B},{WEIGHT=0.0690},{CTN=73181900},{ROHS=YES},{PPATH=gn_412_k2_b_asmtpl.prj},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 412 - Indexing plungers with screw-on flange, Type B without rest position, Identification no. 2 Mounting from the rear
明细表
Indexing plunger GN 412-6-35-B-2
PARTNUMBER
E+G PARTNUMBER
GN 412-6-35-B-2
GN 412-6-35-B-2
POS
Position
deactivated
activated
deactivated
activated
D1
Pin 0/-0.06 Bore +0.05/+0.1
6
6
mm
B
35
35
mm
D3
Thread
M4
M4
D4
25
25
mm
H
26
26
mm
K
25
25
mm
L1
32
32
mm
L2
min.
6
6
mm
L4
14
14
mm
S
12
12
mm
SW
12
12
mm
T
10
10
mm
FEDERDRUCK1
Spring load initial ~
5
5
N
FEDERDRUCK2
Spring load end ~
15
15
N
WEIGHT
Weight
0.0690
0.0690
kg
CTN
Customs Tariff Number
73181900
ROHS
YES
INFOEG
Product details
Product details