目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Mounting block GN 412.1-35-M10x1-2
Elesa+Ganter
分度及定位元件
GN 412.1
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/indexing_elements/gn412_1/gn412_1_2.prj},{NB=Haltestueck GN 412.1-35-M10x1-2},{PARTNUMBER=GN 412.1-35-M10x1-2},{B=35},{D1=M10x1},{D1ALG='M10','M10','M10x1','M10x1'},{NDM1=10},{P1=1.0},{D22=7.800},{D3=M4},{D4=10.2},{D5=M5},{D55=5},{NDM3=4},{H=26},{K=25},{L2=14},{S=12},{T1=2},{T2=10},{MAT=Zink-Druckguss},{Y=8.500},{R=1.000},{D1X=2},{D2X=10.200},{D3X=10.800},{DX=7.800},{HX=11.400},{KDM1=8.917},{L1X=6.000},{D2Y=2.500},{L2Y=0.500},{SW=2.000},{T2Y=2.690},{WEIGHT=0.0460},{CTN=79070000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 412.1 Identification no. 2 - Mouting blocks, Identification no. 2, Mounting from the back
明细表
Mounting block GN 412.1-35-M10x1-2
PARTNUMBER
E+G PARTNUMBER
GN 412.1-35-M10x1-2
GN 412.1-35-M10x1-2
B
35
35
mm
D1
Thread
M10x1
M10x1
D3
Thread
M4
M4
D4
10.2
10.2
mm
D5
Thread
M5
M5
H
26
26
mm
K
25
25
mm
L2
14
14
mm
S
12
12
mm
T1
2
2
mm
T2
min.
10
10
mm
WEIGHT
Weight
0.0460
0.0460
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOEG
Product details
Product details