目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Door lock GN 218-SM-35-B10-R
Elesa+Ganter
闩锁
GN218
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/latches/gn218/gn218_r.prj},{NB=Tuerriegel GN 218-SM-35-B10-R},{PARTNUMBER=GN 218-SM-35-B10-R},{D1=35},{D2=10},{D3=18},{L1=15},{L2=7},{L3=3},{WS=SM},{FORM=R},{WEIGHT=0.0310},{CTN=83089000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 218 R - Door locks, type R, clamping direction right turn
明细表
Door lock GN 218-SM-35-B10-R
PARTNUMBER
E+G PARTNUMBER
GN 218-SM-35-B10-R
GN 218-SM-35-B10-R
D1
35
35
mm
D2
bore (B)
10
10
mm
D3
18
18
mm
L1
15
15
mm
L2
7
7
mm
L3
3
3
mm
WEIGHT
Weight
0.0310
0.0310
kg
CTN
Customs Tariff Number
83089000
ROHS
YES
INFOEG
Product details
Product details