目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Leveling Foot, Stainless Steel GN 6311.6-60-M20-78-R
Elesa+Ganter
水平调整件
GN 6311.6
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/levelling_elements/gn6311_6/gn6311_6_r_asmtab.prj},{NB=Gelenkfuss, Edelstahl GN 6311.6-60-M20-78-R (0)},{PARTNUMBER=GN 6311.6-60-M20-78-R},{D1=60},{D2=M20},{D2X=20},{L1=78},{D3=15.5},{L2=16.5},{L3=15.5},{L4=18},{L5=17},{S=2.0},{SW=10},{WINKEL=0},{SB=55},{VERS=4},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.37920},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails},{TR=WINKEL},{PPATH=gn6311_6_r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 37
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 6311.6 - Leveling Feet, Stainless Steel, Type R with plastic cap, non-gliding
明细表
Leveling Foot, Stainless Steel GN 6311.6-60-M20-78-R
PARTNUMBER
E+G PARTNUMBER
GN 6311.6-60-M20-78-R
GN 6311.6-60-M20-78-R
D1
60
60
mm
D2
M20
M20
L1
≈
78
78
mm
D3
15.5
15.5
mm
L2
16.5
16.5
mm
L3
15.5
15.5
mm
S
2.0
2.0
mm
SW
10
10
mm
WINKEL
Pivoting angle
°
SB
Static load
55
55
kN
WEIGHT
Weight
0.37920
0.37920
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOEG
Product details
Product details