目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Thrust spring GN 187.2-18
Elesa+Ganter
机械操作件
GN 187.2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/machine_elements/gn187_2/gn_187_2.prj},{NB=Druckfeder GN 187.2-18},{PARTNUMBER=GN 187.2-18},{D=18},{D0=27},{FD=35},{D1=7.320},{D2=0.600},{H=7.000},{WEIGHT=0.0010},{CTN=73202081},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 187.2 - Thrust springs
明细表
Thrust spring GN 187.2-18
PARTNUMBER
E+G PARTNUMBER
GN 187.2-18
GN 187.2-18
D
18
18
mm
D0
for serrated locking plates GN 187 - D1
27
27
mm
FD
smax. spring pressure
35
35
N
WEIGHT
Weight
0.0010
0.0010
kg
CTN
Customs Tariff Number
73202081
ROHS
YES
INFOEG
Product details
Product details