目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Stainless Steel-Foot Plate GN 6311.5-50-13,5-G
Elesa+Ganter
机械操作件
GN 6311.5
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/machine_elements/gn6311_5/gn6311_5_g.prj},{NB=Edelstahl-Fussteller GN 6311.5-50-13,5-G},{PARTNUMBER=GN 6311.5-50-13,5-G},{D1=50},{H=13,5},{HX=13.500},{D2=12.5},{E=4.0},{S=1.7},{G=M16},{MAT=Edelstahl, nichtrostend, 1.4301},{WEIGHT=0.1340},{VERS=2.000},{CTN=73269098},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 6311.5 - Stainless Steel Foot Plates for Grub Screws DIN 6332, Type G with plastic cap, gliding
明细表
Stainless Steel-Foot Plate GN 6311.5-50-13,5-G
PARTNUMBER
E+G PARTNUMBER
GN 6311.5-50-13,5-G
GN 6311.5-50-13,5-G
D1
50
50
mm
H
13,5
13,5
mm
D2
+0,2
12.5
12.5
mm
E
≈
4.0
4.0
mm
S
1.7
mm
G
suitable for grub screw DIN 6332
M16
M16
WEIGHT
Weight
0.1340
0.1340
kg
CTN
Customs Tariff Number
73269098
ROHS
YES
INFOEG
Product details
Product details