目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Pressed steel handwheel GN 227.1-200-V14-SW
Elesa+Ganter
操作件
GN 227.1
GN 227.1 V
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2020年9月1日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
GN 228 - Handwheels, Bore code V, with square, Type A, without handle
Elesa+Ganter
21.06.2024
{elesa_ganter/operating_elements/gn227_1/gn227_1_v/gn227_1_v.prj},{NB=Stahlblech-Handrad GN 227.1-200-V14-SW},{PARTNUMBER=GN 227.1-200-V14-SW},{D1=200},{D2=14},{S=V14},{SY=14},{B=22},{D3=40},{L1=24},{L2=46},{ANZAHL=4},{STAERKE=2.5},{R1=11.0},{R2=10.0},{R3=8.0},{R4=14.0},{R5=0.0},{W1=3.0},{W2=18.0},{ABS1=8.0},{ABS2=4.0},{ABS3=27.0},{ABS4=43.0},{ABS5=20.0},{D11=150.0},{D12=16.2},{D13=60.0},{D14=6.0},{WEIGHT=0.7850},{CTN=84819000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 227.1 - Pressed steel handwheel with square
明细表
Pressed steel handwheel GN 227.1-200-V14-SW
PARTNUMBER
E+G PARTNUMBER
GN 227.1-200-V14-SW
GN 227.1-200-V14-SW
D1
200
200
mm
D2
H9 bore
14
14
mm
S
H11 square
V14
V14
B
22
22
mm
D3
40
40
mm
L1
24
24
mm
L2
46
46
mm
ANZAHL
Spokes
4
4
STAERKE
Pressed steel
2.5
2.5
mm
WEIGHT
Weight
0.7850
0.7850
kg
CTN
Customs Tariff Number
84819000
ROHS
YES
INFOEG
Product details
Product details