目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Handwheel with retractable handle GN 923.3-140-K14-R-SR
Elesa+Ganter
操作件
GN 923.3
GN 923.3 K
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/operating_elements/gn923_3/gn923_3_k/gn_923_3_k_asmtab.prj},{NB=Umleggriff-Handrad GN 923.3-140-K14-R-SR (unactivated)},{PARTNUMBER=GN 923.3-140-K14-R-SR},{D1=140},{D2Y=14},{D2=K14},{POS=0},{D2X=14,16},{D3=23},{D4=36},{B=26.0},{H=4},{L1=19},{L2=47},{L3=75.5},{R=52.0},{ZG=24},{VS=GN 184-22},{FARBEVIS=silber},{PPATH=gn_923_3_k_asmtpl.prj},{WEIGHT=0.5900},{CTN=84879090},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 20
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 923.3 - Handwheels with revolving handle with keyway
明细表
Handwheel with retractable handle GN 923.3-140-K14-R-SR
PARTNUMBER
E+G PARTNUMBER
GN 923.3-140-K14-R-SR
GN 923.3-140-K14-R-SR
D1
140
140
mm
D2
H7 Bore
K14
K14
POS
Position
unactivated
activated
unactivated
activated
D3
23
23
mm
D4
36
36
mm
B
26.0
26.0
mm
H
4
mm
L1
19
19
mm
L2
~
47
47
mm
L3
75.5
75.5
mm
R
52.0
52.0
mm
ZG
Ø Handle
24
24
mm
VS
recommended countersunk washer
GN 184-22
GN 184-22
FARBEVIS
Colour
silver
silver
WEIGHT
Weight
0.5900
0.5900
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details