目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Retaining Magnet GN 51.8-ND-43-SW
Elesa+Ganter
磁体
GN 51.8
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/retaining_magnets/gn51_8/gn51_8.prj},{NB=Haltemagnet GN 51.8-ND-43-SW},{PARTNUMBER=GN 51.8-ND-43-SW},{D1=43},{D2=7.5},{D3=12.5},{H=6.0},{NK=100},{FARBE=schwarz},{MAT=Stahlteil, verzinkt},{WEIGHT=0.0270},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails},{MAT1=ganter_schwarz}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 51.8 - Retaining Magnets, Disk-Shaped, with Countersunk Bore, with Rubber Jacket
明细表
Retaining Magnet GN 51.8-ND-43-SW
PARTNUMBER
E+G PARTNUMBER
GN 51.8-ND-43-SW
GN 51.8-ND-43-SW
D1
43
43
mm
D2
7.5
7.5
mm
D3
12.5
12.5
mm
H
6.0
6.0
mm
NK
Nominal magnetic forces
100
100
N
FARBE
Color
Black
Black
WEIGHT
Weight
0.0270
0.0270
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Produktdetails
Produktdetails