目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Retaining Magnets, Stainless steel GN 52.6-ND-13-M6
Elesa+Ganter
磁体
GN 52.6
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/retaining_magnets/gn52_6/gn52_6.prj},{NB=Haltemagnet, Edelstahl GN 52.6-ND-13-M6},{PARTNUMBER=GN 52.6-ND-13-M6},{D1=13},{D2=M6},{D2X=6},{H=16},{T=6},{SW=11},{NENN=15.0},{MW=Neodym, Eisen, Bor},{MAT=Edelstahl},{WEIGHT=0.0120},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails},{SWL=4},{D2L=8}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 5
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 52.6 - Retaining Magnets, Neodymium-Iron-Boron (NdFeB), Housing SST, with Gummed Magnetic Surface
明细表
Retaining Magnets, Stainless steel GN 52.6-ND-13-M6
PARTNUMBER
E+G PARTNUMBER
GN 52.6-ND-13-M6
GN 52.6-ND-13-M6
D1
±0,2
13
13
mm
D2
M6
M6
H
±0,2
16
16
mm
T
6
6
mm
SW
11
11
mm
NENN
Nominal adhesive forces
15.0
15.0
N
MW
Material of the magnet
Neodymium, iron, boron
WEIGHT
Weight
0.0120
0.0120
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Produktdetails
Produktdetails