目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Retaining magnet GN 54.2-ND-13-M4
Elesa+Ganter
磁体
GN 54.2
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/retaining_magnets/gn54_2/gn54_2.prj},{NB=Haltemagnet GN 54.2-ND-13-M4},{PARTNUMBER=GN 54.2-ND-13-M4},{D1=13},{D2=M4},{D2X=4.000},{H=20±0.2},{HX=20},{K=2.5},{T=7},{NK=70},{MAT=Neodym, Eisen, Bor},{C=0.70},{L=0.100},{RM=0.300},{R1=11.2},{R2=5.5},{L2=1.5},{WEIGHT=0.0195},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 16
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 54.2 - Retaining magnets, Rod-shaped, with Female Thread, with Fitting Tolerance
明细表
Retaining magnet GN 54.2-ND-13-M4
PARTNUMBER
E+G PARTNUMBER
GN 54.2-ND-13-M4
GN 54.2-ND-13-M4
D1
h6
13
13
mm
D2
M4
M4
H
20±0.2
20±0.2
mm
K
2.5
2.5
mm
T
7
7
mm
NK
Nominal adhesive forces
70
70
N
WEIGHT
Weight
0.0195
0.0195
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Produktdetails
Produktdetails