目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Holding Disk, Stainless Steel GN 7080-28-M4-A-MT-E
Elesa+Ganter
磁体
GN 7080
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/retaining_magnets/gn7080/gn7080.prj},{NB=Haltescheibe, Edelstahl GN 7080-28-M4-A-MT-E},{PARTNUMBER=GN 7080-28-M4-A-MT-E},{D1=28},{D2=M4},{D3=26},{D4=24},{H=10},{L=5.4},{S=24},{DICHTRING=EPDM},{OB=blank, matt},{MAT=Edelstahl 1.4404},{WEIGHT=0.0414},{CTN=85051110},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 7080 - Holding Disks, Stainless Steel, with Threaded Stud, Hygienic Design
明细表
Holding Disk, Stainless Steel GN 7080-28-M4-A-MT-E
PARTNUMBER
E+G PARTNUMBER
GN 7080-28-M4-A-MT-E
GN 7080-28-M4-A-MT-E
D1
28
28
mm
D2
M4
M4
D3
26
26
mm
D4
24
24
mm
H
10
10
mm
L
5.4
mm
S
24
24
mm
DICHTRING
Sealing ring
EPDM
EPDM
OB
Finish
Matte finish
WEIGHT
Weight
0.0414
0.0414
kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Product details
Product details