您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Two-Way Connector Clamp GN 135-B30-V50-60-2-SW
Elesa+Ganter
管夹头
GN 135
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn135/gn135_2.prj},{NB=Kreuz-Klemmverbinder GN 135-B30-V50-60-2-SW},{IDNR=},{PARTNUMBER=GN 135-B30-V50-60-2-SW},{FORMVIS=D1 - S2},{OB=schwarz},{RGB=0.25, 0.25, 0.25},{D1=B30},{S1=-},{D2=-},{S2=V50},{K1=60},{K2=76},{L1=120},{L2=79},{L3=98},{M=55},{Z1=M8-50},{Z2=M10-50},{L4Z1=63 | 78},{L4Z2=78 | 92},{WEIGHT=0.8800},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 135 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
明细表
Two-Way Connector Clamp GN 135-B30-V50-60-2-SW
PARTNUMBER
E+G PARTNUMBER
GN 135-B30-V50-60-2-SW
GN 135-B30-V50-60-2-SW
D1
Bore
B30
B30
S1
Square
-
-
D2
Bore
-
-
S2
Square
V50
V50
K1
Clampinglength
60
mm
K2
Clampinglength
76
mm
L1
120
mm
L2
79
mm
L3
98
mm
M
55
mm
Z1
Screw locations
M8-50
Z2
Screw locations
M10-50
L4Z1
Clamping lever
63 | 78
L4Z2
Clamping lever
78 | 92
WEIGHT
Weight
0.8800
0.8800
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details