目錄: EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Created: 15.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Emile Maurin 9590116
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Lindapter
Steelwork Fixings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{emile_maurin_boulonnerie/lindapter/crapaud_cales/95901.prj},{NB=emile_maurin_9590116},{REF=9590116},{Z=M16},{Y=30},{X=16},{T=20},{INFOS=INFOTEXTE},{TENSILE=7.3},{TT=80},{W=35},{X1=2},{PC=BSNT16},{MAT=Malleable iron, bright zinc plated / hot dip galvanised},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
Description
Modèle 95901 - Crapaud LINDAPTER® BSNT - Fonte Zn
Bill of material
Emile Maurin 9590116
REF
Référence
9590116
9590116
Z
Boulon
M16
M16
Y
30
30
mm
X
16
16
mm
T
20
20
mm