2650AZ.010
EMUGE-FRANKEN
FRANKEN
Solid Carbide End Mills and Slot Mills
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{emuge/franken/hartmetall-schaft-20und20langlochfre4ser/2650az.prj},{NB=2650AZ.010},{SHA256=waLb88zQKWLwwAP1DLs36JOoW0OSZ9gWoinrRp/Uf/o=},{INAME=2650AZ_010000_gen},{NAME=2650AZ_010000_gen},{DOC=2650az/2650az_010000.pdf},{NSM=DIN4000-82},{J21=2650AZ.010},{J22=Schaftfräser},{J3=F},{BLD=1},{H3=HM},{J1=WN},{J6=ZYL01000115},{J8=FEC, FDR},{A1=10},{B2=22},{B3=40},{B5=80},{B71=22},{C11=ZYL},{C12=1},{C2=0100},{C3=10},{C31=h6},{F1=R},{F21=4},{F3=R},{H11=HC},{H22=1},{H5=TIALN},{DXF=2650az/2650az_010000.dxf},{XML=2650az/2650az_010000.xml},{CSV=2650az/2650az_010000.csv},{STP=2650az/2650az_010000_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2650AZ
Bill of material
2650AZ.010
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
2650AZ.010
2650AZ.010
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
ZYL01000115
ZYL01000115
J8
Treatment
FEC, FDR
A1
Cutting Diameter
10
10
mm
B2
Cuttingedge Length, max.
22
22
mm
B3
Protruding Length
40
40
mm
B5
Overall Length
80
80
B71
Functional Length
22
22
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
0100
0100
C3
Connection Diameter, Machine Side
10
10
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
4
F3
Flute Helix Hand
R
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
1
H5
Coating
TIALN