3268.012
EMUGE-FRANKEN
FRANKEN
HSS and Solid Carbide Form End Mills
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{emuge/franken/hss-20und20hartmetall-schaftformfre4ser/3268.prj},{NB=3268.012},{SHA256=r87T66y23lemU7SEB297O6mkdzoM0aWjYwLcIEIbkCs=},{INAME=3268_012000_gen},{NAME=3268_012000_gen},{DOC=3268/3268_012000.pdf},{NSM=DIN4000-82},{J21=3268.012},{J22=Kugelfräser},{J3=F},{BLD=6},{H3=HSS},{J1=DIN 327},{J11=K},{J6=ZYL01201005},{J8=FPR, FDR},{A1=12},{B2=16},{B3=28},{B5=73},{B71=16},{C11=ZYL},{C12=10},{C2=120},{C3=12},{C31=h6},{F1=R},{F21=2},{F22=2},{F3=R},{G4=6.0},{H11=HSSE},{H22=0},{DXF=3268/3268_012000.dxf},{XML=3268/3268_012000.xml},{CSV=3268/3268_012000.csv},{STP=3268/3268_012000_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3268
Bill of material
3268.012
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
3268.012
3268.012
J22
Item.Name
Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 327
J11
Standard Code Letter
K
J6
Connection Code, Machine Side
ZYL01201005
ZYL01201005
J8
Treatment
FPR, FDR
A1
Cutting Diameter
12
12
mm
B2
Cuttingedge Length, max.
16
16
mm
B3
Protruding Length
28
28
mm
B5
Overall Length
73
73
B71
Functional Length
16
16
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
120
120
C3
Connection Diameter, Machine Side
12
12
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F22
Peripheral Effective Cutting Edge Count
2
F3
Flute Helix Hand
R
G4
Section Radius
6.0
6.0
mm
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0