目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
CCZ20
ENS
EURO Guide elements for Moulds
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ens/euro/ccz_asmtab.prj},{NB=CCZ20},{CODE=CCZ20},{D=20},{L=54},{L1=27},{L2=9.0},{L3=9.5},{L4=10.6},{L5=12.0},{M=M8},{SW=6x40},{T=6x20},{WEIGHT=0.11},{MAT=1.7131 61÷63 HRC},{F=7},{L7=35},{A=10},{B=10.5},{E=26},{G=19.7},{H=16.0},{NDM=8},{PPATH=ccz_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
ENS
Description
CCZ - Locating unit round
Bill of material
CCZ20
CODE
Code
CCZ20
CCZ20
D
20
20
mm
L
54
54
mm
L1
27
27
mm
L3
9.5
9.5
mm
L5
12.0
12.0
mm
M
M8
M8
mm
WEIGHT
Weight
0.11
0.11
kg
MAT
Material
1.7131 61÷63 HRC