目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
R26
ENS
EURO Guide elements for Moulds
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{ens/euro/r.prj},{NB=R26},{CODE=R26},{D2=26},{D4=35.5},{D5=24.9},{D6=24.2},{L5=1.70},{L6=1.30},{S=1.20},{A=31.0},{B=29.0},{C=3.5},{E=13},{F=7.0},{G=1.0},{H=2.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
ENS
Description
R - Circlip groove DIN 471
Bill of material
R26
CODE
Code
R26
R26
D6
24.2
24.2
mm
S
1.20
1.20
mm