11089
Essentra Components
Caps, Plugs & Masking
Plastic Threaded Caps
Threaded Protection Caps
Threaded Protection Caps - UNF/JIC Threads
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{essentra/l1_f00000000/l2_f06000000/l3_f06020000/p050245/10251a.prj},{NB=11089},{PN=11089},{AMERSID=-},{APACID=-},{EMEAID=1051526},{MAT=LDPE},{COLOR=Red},{TS=5/8},{JICFS=10},{TOCAP=7/8 × 14},{A=0.795},{AM=20.2},{B=0.980},{BM=24.9},{C=0.567},{CM=14.4},{ID=22.200},{TMDIA=21.000},{TT=1.350},{ORR=1.000},{IR=0.250},{TANG=60.000},{TL=7.240},{RL=24.900},{RH=7.000},{RDIA=2.000},{RANG=60.000},{RCON1=U},{RCON2=S},{CCON=S},{COM=Moss}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 36
HELP_VARIABLE
Company
Essentra Components
Description
10251A - Threaded Protection Caps - UNF/JIC Threads
Bill of material
11089
PN
Part Number
11089
11089
AMERSID
Americas ID
-
-
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
1051526
1051526
MAT
Material
LDPE
COLOR
Color
Red
TS
Tube Size Inch
5/8
5/8
Inch
JICFS
JIC Fitting Size
10
10
TOCAP
To Cap UNF/JIC Thread Size
7/8 × 14
7/8 × 14
A
A Overall Height Inch
0.795
0.795
Inch
AM
A Overall Height Metric
20.2
20.2
mm
B
B Overall Diameter Inch
0.980
0.980
Inch
BM
B Overall Diameter Metric
24.9
24.9
mm
C
C Thread Height Inch
0.567
0.567
Inch
CM
C Thread Height Metric
14.4
14.4
mm