TC-82L2G-2030000
Essentra Components
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Hold Down Clamps
Pneumatic Hold Down Clamps - Block
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{essentra/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020100/p060775/tc-82l2g-2030000_asmtab.prj},{NB=TC-82L2G-2030000},{PN=TC-82L2G-2030000},{AMERSID=1102986},{APACID=-},{EMEAID=-},{MAXHOLDING=55.0},{B7=25.0},{B7A=0.0},{B23=53.0},{L1=179.5},{L8A=0.0},{L9=18.0},{PPATH=tc-82l2g-2030000/tc-82l2g-2030000_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
Essentra Components
Description
tc-82l2g-2030000 - Pneumatic Hold Down Clamps - Block
Bill of material
TC-82L2G-2030000
PN
Part Number
TC-82L2G-2030000
TC-82L2G-2030000
AMERSID
Americas ID
1102986
1102986
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAXHOLDING
Maximum Holding Torque Lbs
55.0
55.0
mm
B7
B7 Hole Spacing Center to Center Along Width
25.0
25.0
mm
B7A
B7a Hole Spacing Center to Center Along Length
0.0
0.0
mm
B23
B23 Width
53.0
53.0
mm
L1
L1 Overall Height
179.5
179.5
mm
L8A
L8a Arm Height From Hole Center
0.0
0.0
mm
L9
L9 Hole Spacing Center to Center Along Height
18.0
18.0
mm