TC-82L4G-20300H0
Essentra Components
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Hold Down Clamps
Pneumatic Hold Down Clamps - Block
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{essentra/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020100/p060775/tc-82l2g-203b8h0_asmtab.prj},{NB=TC-82L4G-20300H0},{PN=TC-82L4G-20300H0},{AMERSID=1102995},{APACID=-},{EMEAID=-},{TYPE=Without Sensor},{MAXHOLDING=280.00000000},{OPEN=105.00000000},{AIR=1/4},{B7=25.00000000},{B23=74.00000000},{L1=242.0},{L9=20.00000000},{PPATH=tc-82l2g-203b8h0/tc-82l2g-203b8h0_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Essentra Components
Description
TC-82L2G-203B8H0 - Pneumatic Hold Down Clamps - Block
Bill of material
TC-82L4G-20300H0
PN
Part Number
TC-82L4G-20300H0
TC-82L4G-20300H0
AMERSID
Americas ID
1102995
1102995
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Clamp Type
Without Sensor
Without Sensor
MAXHOLDING
Maximum Holding Torque Lbs
280
280
Inch
OPEN
Opening Angle
105
Inch
AIR
Air Connection
1/4
1/4
B7
B7 Hole Spacing Center to Center Along Width
25
25
Inch
B23
B23 Width
74
74
Inch
L1
L1 Overall Height
242.0
242.0
Inch
L9
L9 Hole Spacing Center to Center Along Height
20
20
Inch