TC-9530R
Essentra Components
Clamps & Workholding
Power Clamps & Accessories
Pneumatic Power Clamps
Pneumatic Swing Clamps
Pneumatic Swing Clamps - Block Style
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{essentra/l1_g00000000/l2_g03000000/l3_g03020000/l4_g03020400/p060795/tc-9522r_asmtab.prj},{NB=TC-9530R},{PN=TC-9530R},{AMERSID=1103047},{APACID=-},{EMEAID=-},{CLAMPFORCE=61.0},{A=44.7},{B=34.0},{D=12.7},{E=5.1},{J=167.3},{K=20.0},{N=1/8 NPT},{DIR=R},{PPATH=tc-9522r/tc-9522r_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Essentra Components
Description
TC-9522R - Pneumatic Swing Clamps - Block Style
Bill of material
TC-9530R
PN
Part Number
TC-9530R
TC-9530R
AMERSID
Americas ID
1103047
1103047
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
CLAMPFORCE
Clamp Force
61.0
61.0
mm
A
A Length
44.7
44.7
mm
B
B Holes Spacing Center to Center Along Length
34.0
34.0
mm
D
D Mounting Rail Width
12.7
12.7
mm
E
E Mounting Rail Depth
5.1
5.1
mm
J
J Overall Height
167.3
167.3
mm
K
K Clamp Stroke
20.0
20.0
mm
N
N Port Size
1/8 NPT
1/8 NPT