MM-330
Essentra Components
Pneumatics & Hydraulics
Control Valves, Manifolds & Mufflers
Air & Hydraulic Manifolds
Air & Hydraulic Manifolds - Straight/Single-Sided
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{essentra/l1_v00000000/l2_v04000000/l3_v04010000/p170400/mm-90.prj},{NB=MM-330},{NUMBEROFPORTS=6},{NPTA=0.37500000},{B=9.25},{C=1.12},{D=1.50},{E=1.50},{F=6.00},{G=0.88},{NPTH=0.50000000},{J=0.200},{EBY2SKETCH12=0.750},{EBY2SKETCH14=0.750},{EBY2SKETCH3=0.750},{EBY2SKETCH8=0.750},{FORGLPATTERN1=1.497500000000000},{FORGLPATTERN2=1.497500000000000},{FORGLPATTERN3=1.497500000000000},{FORGLPATTERN4=1.497500000000000},{FORGLPATTERN5=1.497500000000000},{NOOFPORTSBY2LP2=3.000},{NOOFPORTSBY2LP3=3.000},{NOOFPORTSBY2LP4=3.000},{NOOFPORTSBY2LP5=3.000},{EBY2SKETCH10=0.750},{NOOFPORTSBY2LP1=3.000},{JSKETCH4=0.200},{D1EXTRUDE1=1.500},{BBY2=4.625},{B2E2G=2.995},{PITCH=1.497500000000000},{PN=MM-330},{AMERSID=1057366},{APACID=-},{EMEAID=-},{STATE1NPTTAPP1=S}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 32
HELP_VARIABLE
Company
Essentra Components
Description
MM-90 - Air & Hydraulic Manifolds - Straight/Single-Sided
Bill of material
MM-330
PN
Part Number
MM-330
MM-330
AMERSID
Americas ID
1057366
1057366
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
NUMBEROFPORTS
No. of Ports
6
6
NPTA
A Port Size
3/8
3/8
Inch
B
B Length
9.25
9.25
Inch
C
C Inside Diameter
1.12
1.12
Inch
D
D Outside Diameter
1.50
1.50
Inch
E
E Port Spacing Center to Center
1.50
1.50
Inch
F
F Hole Spacing Center to Center
6.00
6.00
Inch
G
G Port Spacing
0.88
0.88
Inch
NPTH
H Port Size
1/2
1/2
Inch
J
J Hole Size
0.200
0.200
Inch