目錄: ETA
Created: 20.05.2022
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ETA
EUD1-050180
ETA
ENUX Cabinets
Accessories
Dividing and Partition Panel
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{eta/enux/accessories/dividers/eud1.prj},{NB=EUD1-050180(-LOD350)},{CODE=EUD1-050180},{LODDEST=architecture},{LODLEVEL=350},{DESCRGEN=DIVISORIO VERT.CIECO ENUX 500X1800},{MAT=Lamiera d'acciaio sendzimir},{SMAT=1.5},{B=514},{A=1809},{WEIGHT=9.215},{IP=Se 2 armadi uniti in batteria con EUD1: grado di protezione all'interno dell'armadiopari a IP2X.},{PFOR=Fornitura completa di accessori di montaggio.},{CONF=1},{PACK=Film termoplastico.},{WEIGHTPACK=9.30},{W=397},{LX=1697},{CERTIFICATION=UL},{NOCUPEROU=1},{AAG535=9.215},{AAQ326=https://www.etatrue.com/fs/1/69/57405/57407/en_cg2022_rel22_lq.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 17
HELP_VARIABLE
Company
ETA
Description
EUD1 - Blank vertical dividing panel EUD1
Bill of material
EUD1-050180
CODE
Code
EUD1-050180
EUD1-050180
LODLEVEL
LOD Level
350
400
350
400
DESCRGEN
General description
E NUX blank vertical dividing panel 500X1800
E NUX blank vertical dividing panel 500X1800
MAT
Material
Sendzimir sheet steel
SMAT
Material thickness
1.5
mm
B
514
514
mm
A
1809
1809
mm
WEIGHT
Weight
9.215
9.215
kg
IP
When we have 2 suite cabinets + EUD1, the protection rating inside the cabinet is IP2X.
PFOR
Supply parts
Single piece complete with mounting accessories.
CONF
Packaging
1
piece(s)
PACK
Packaging
Thermoplastic film
WEIGHTPACK
Weight pack
9.30
9.30
kg
AAQ326
File / hyperlink 1
PDF catalog
EDZ
EPLAN
ETAE.EUD1-050180.edz
ETAE.EUD1-050180.edz