目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EDKR-G5.8 DN16-90° 728.3525.513
EXMAR
Hose Couplings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{exmar/hose_couplings/edkr_90.prj},{NB=EDKR-G5.8 DN16-90° 728.3525.513},{TYPE=EDKR-G5.8 DN16-90°},{TYPEX=EDKR-G5.8 DN16-90},{MATNR=728.3525.513},{D2=16.0},{D3=12.0},{G=1 1/8},{L1=82},{L2=48},{L3=47.5},{SW1=27},{KG=169},{X=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
EXMAR
Description
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
Bill of material
EDKR-G5.8 DN16-90° 728.3525.513
TYPE
Type
EDKR-G5.8 DN16-90°
EDKR-G5.8 DN16-90°
MATNR
Mat.-Nr.
728.3525.513
728.3525.513
D2
Diameter
16.0
16.0
mm
D3
Diameter
12.0
12.0
mm
G
Thread
1 1/8
1 1/8
L1
Length
82
82
mm
L2
Length
48
48
mm
L3
Length
47.5
47.5
mm
SW1
Width across flats
27
27
mm
KG
169
169
g/Pcs