目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
GASK-16x3,0 708.1451.163.30
EXMAR
Tube fittings
Weld-on fittings
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{exmar/tube_fitting/weldable_connection/gask.prj},{NB=GASK-16x3,0 708.1451.163.30},{TYPE=GASK-16x3,0},{MATNR=708.1451.163.30},{PN=630},{D1=16},{M1=24x1.5},{L1=74.0},{L2=52.0},{T1=3.0},{T2=3.0},{SW1=30},{SW2=27},{KG=193},{X1=0.80}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
EXMAR
Description
GASK-.. - Straight weld-on fittings with weldable cone and O-ring
Bill of material
GASK-16x3,0 708.1451.163.30
TYPE
Type
GASK-16x3,0
GASK-16x3,0
MATNR
Mat.-Nr.
708.1451.163.30
708.1451.163.30
PN
Pressure nom.
630
630
bar
D1
Diameter
16
16
mm
M1
Thread
24x1.5
24x1.5
L1
Length
74.0
74.0
mm
L2
Length
52.0
52.0
mm
T1
Thickness
3.0
3.0
mm
T2
Thickness
3.0
3.0
mm
SW1
Width across flats
30
30
mm
SW2
Width across flats
27
27
mm
KG
Weight
193
193
g/Pcs