目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-DRV-22L 818.3104.220.20
EXMAR
Valves
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{exmar/valves/nc_drv_ls.prj},{NB=NC-DRV-22L 818.3104.220.20},{TYPE=NC-DRV-22L},{MATNR=818.3104.220.20},{SERIE=L},{PN=160},{D1=22},{M1=30x2.0},{L1=101.0},{L2=61.5},{SW1=36},{SW2=46},{E=18.0},{KG=598}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 15
HELP_VARIABLE
Company
EXMAR
Description
NC-DRV-..L/S - Non-return valves, double-sided clamping ring connection
Bill of material
NC-DRV-22L 818.3104.220.20
TYPE
Type
NC-DRV-22L
NC-DRV-22L
MATNR
Mat.-Nr.
818.3104.220.20
818.3104.220.20
SERIE
Serie
L
L
PN
Pressure nom.
160
160
bar
D1
Diameter
22
22
mm
M1
Thread
30x2.0
30x2.0
L1
Length
101.0
101.0
mm
L2
Length
61.5
61.5
mm
SW1
Width across flats
36
36
mm
SW2
Width across flats
46
46
mm
E
Diameter
18.0
18.0
mm
KG
Weight
598
598
g/Pcs