Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Style NU Nylon Insert Locknut Dimensions ASME B18.16.6 1 1/4-5/16 UNC
Fabory
3Nuts
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{fabory/3_nuts/asme_b_18_16_6_nunil.prj},{NB=Style NU Nylon Insert Locknut Dimensions ASME B18.16.6 1 1/4-5/16 UNCU12601.125.0001},{CNSORDERNO=U12601.125.0001},{D1=1.2500},{FABNETWEIGHT=417.000},{A1=2.0080},{C=1.672},{LOD=MIN},{NENNID=1 1/4},{D=1 1/4},{CNSAVOID=0},{CNSNN=ASME B16.6 NUNIL},{BRAND=Fabory},{STANDARD=ASME B18.16.6},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Heavy - nylon insert lock nut},{BASICMATERIAL=Steel},{GRADE=Grade 2},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077382701},{INTRASTATCODE=7318166090},{ECLASS=23-11-07-01},{UNSPSC=31161716},{ETIM=EC002382},{PACKAGING=},{TT=UNC}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 24
HELP_VARIABLE
Company
Fabory
Description
ASME B18.16.6 NUNIL - Style NU Nylon Insert Locknut Dimensions
Bill of material
Style NU Nylon Insert Locknut Dimensions ASME B18.16.6 1 1/4-5/16 UNC
CNSORDERNO
Article number
U12601.125.0001
U12601.125.0001
NENNID
Short description
1 1/4
1 1/4
Inch
D
Nominal diameter
1 1/4
1 1/4
Inch
BRAND
Brand
Fabory
STANDARD
Standard
ASME B18.16.6
THREAD
Thread
Unified National Coarse
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Heavy - nylon insert lock nut
BASICMATERIAL
Basic material
Steel
Steel
GRADE
Grade
Grade 2
Grade 2
SURFACETREATME
Surface treatment
Zinc plated
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077382701
8717077382701
INTRASTATCODE
Intrastat code
7318166090
7318166090
ECLASS
eClass
23-11-07-01
UNSPSC
31161716
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/U12601.125.0001
PACKAGING
Packaging unit
PCS
TT
Thread Type
UNC
TT1
Thread per Inchs
5/16
5/16
A
Width Across Flats
1 7/8
1 7/8
Inch
B
Width Across Corners
2.410
2.410
Inch
C
Thickness
1.672
1.672
Inch