Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
Pan head screw ISO 14583 M4x30
Fabory
6 Screws
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{fabory/6_screws/dineniso14583.prj},{NB=Flachkopfschraube ISO 14583 M4x30 55345.040.030(High)},{CNSORDERNO=55345.040.030},{D=4.00},{L=30.00},{PACKAGING=500},{VARIANT=0.000},{FABNETWEIGHT=0.003},{P=0.700},{A1=1.400},{X=1.750},{DA=4.700},{DK=8.000},{K=3.100},{R=0.200},{RF=6.500},{NR=20.000},{A=3.950},{T=1.660},{NENNID=M4X30},{BRAND=Fabory},{STANDARD=ISO 14583},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=Machine screw},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=Raised cheese head},{DRIVINGFEATURE=Hexalobular},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494601856},{INTRASTATCODE=7318159590},{ECLASS=23-11-01-02},{UNSPSC=31161504},{ETIM=EC000887},{LOD=High}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 321
HELP_VARIABLE
Company
Fabory
Description
ISO 14583 - Hexalobular socket pan head screws
Bill of material
Pan head screw ISO 14583 M4x30
CNSORDERNO
Article Number
55345.040.030
55345.040.030
NENNID
Short description
M4X30
M4X30
D
Nominal thread diameter
4.00
4.00
L
Length
30.00
30.00
BRAND
Brand
Fabory
STANDARD
Standard
ISO 14583
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
STYLE
Style
TYPE
Type
Machine screw
BASICMATERIAL
Basic material
Stainless steel
Stainless steel
GRADE
Grade
A4
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Raised cheese head
DRIVINGFEATURE
Driving feature
Hexalobular
CNSMASSEXACT
Nett weight
0.00000
0.00000
kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494601856
8715494601856
INTRASTATCODE
Intrastat
7318159590
ECLASS
eClass
23-11-01-02
UNSPSC
31161504
ETIM
EC000887
URL
https://www.fabory.com/en-GB/p/55345040030
PACKAGING
Packaging Unit
500
500
PCS
D3
Core diameter
3.141
3.141
mm
P
Pitch of bolt
0.700
0.700
A1
Thread clear stitch length max.
1.400
1.400
B
Thread length
28.600
28.600
X
Thread rudiment
1.750
1.750
DA
Plant surface max.
4.700
4.700
DK
Head diameter max.
8.000
8.000
K
Head height max.
3.100
3.100
R
Clear stitch radius min.
0.200
0.200
RF
Crest radius ~
6.500
6.500
NR
Hexalobular socket
20.000
20.000
A
Torx - External ref.
3.950
3.950
T
Torx-depth max.
1.660
1.660
LOD
Level of detail
High
Medium
Low
High
Medium
Low