目錄: Farbo
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Farbo
GRH11.025
Farbo
FARBO PNEUMATIC
Rotating Joints
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{farbo/farbo_pneumatic/rotating_joints/grh_asmtab.prj},{NB=GRH11.0250},{IDNR=},{CODE=GRH11.025},{A=1 - G 1/4\"},{B=1 - G 1/4\"},{RP=0},{GU=PTFE+Carbo-Graphites},{PR=-1 ÷ 10},{SP=1000},{WG=170},{C=69.0},{D=35},{E=54},{F=7},{CH=16},{H1=28.000},{H2=1.700},{H3=8.000},{H4=6.000},{H6=19.000},{SEEGER=28},{PPATH=grh_asmtpl.prj},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
Farbo
Description
GRH - Straight high-speed rotating joints
Bill of material
GRH11.025
CODE
Code
GRH11.025
GRH11.025
A
Inlet
1 - G 1/4"
1 - G 1/4"
B
Outlet
1 - G 1/4"
1 - G 1/4"
RP
Rotation
°
GU
Gaskets
PTFE+Carbo-Graphites
PTFE+Carbo-Graphites
PR
Pressure
-1 ÷ 10
bar
SP
Speed
1000
rpm
WG
Weight [grams]
170
170
g
C
69.0
69.0
mm
D
35
35
mm
E
54
54
mm
F
7
7
mm
CH
16
16
mm