FBO - UFN AC 30 N1" JN BAB
FBO
Vebeo fittings
Semi rigid fittings
Taper female union NPT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/taper_female_union/ufn_npt.prj},{NB=fbo_ufn_AC3030.68JNBAB},{TOD=30},{THR=N1\"},{D=30.000},{A=46},{B=46},{L=45.5},{I=18.5},{L1=16.000},{L2=24.000},{D1=39.700},{D2=30.680},{MBN=AC},{MOR=JN},{MCP=BAB},{INFO=INFO}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 26
HELP_VARIABLE
Company
FBO
Description
UFN - Taper female union NPT
Bill of material
FBO - UFN AC 30 N1" JN BAB
TOD
Tube O.D.
30
30
THR
Thread
N1"
N1"
A
46
46
mm
B
46
46
mm
L
45.5
45.5
mm
I
18.5
18.5
mm
MBN
Mat. Body/Nut
Cationic steel
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
Cationic steel
Phosphated steel
White zinc coated steel
Zinc coated steel
Stainless steel 304L
Stainless steel 316L
Brass
White zinc coated brass
Anodised aluminium
Bronze
MOR
Mat. O-Ring
Nitrile
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
Nitrile
FPM
Silicone
EPDM
Graphite
Nitrile low temperature
MCP
Mat. Grip. Component
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
Split tapered ring + Washer - Zinc coated steel
Round ring + Washer - Zinc coated steel
Split tapered ring + Washer - Stainless steel 304L
Grooved split tapered ring + Washer - Stainless steel 304L
Split tapered ring + Washer - Stainless steel 316L
Split tapered ring + Washer - Brass
Split tapered ring + Washer - Anodised Aluminium
INFO
Important Info.
Information
INFO