magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
1354110 EAMH-145-25-C34-P
Festo
产品 (A - Z)
E
EAMH
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/e/eamh/eamh.prj},{NB=1354110 EAMH-145-25-C34-P},{TNR=1354110},{TYP=EAMH-145-25-C34-P},{D1=34.0},{D2=25.00},{D21=29.000},{D3=M30x1.5},{D4=20},{D5=0.000},{L1=79.8},{L2=45.0},{L3=20},{L4=17.5},{L5=8},{SW=8},{VERS=5},{CNSMASSEXACT=0.217},{GTIN=4052568230913}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 65
HELP_VARIABLE
公司
Festo
描述
EAMH - 夹紧轴套
明细表
1354110 EAMH-145-25-C34-P
TNR
产品代号
1354110
1354110
TYP
型号
EAMH-145-25-C34-P
EAMH-145-25-C34-P
D1
34.0
34.0
mm
D2
25.00
25.00
mm
D3
M30x1.5
M30x1.5
D4
20
20
mm
L1
79.8
79.8
mm
L2
45.0
45.0
mm
L3
20
20
mm
L4
17.5
17.5
mm
L5
8
8
mm
SW
扳手开口宽度
8
8
mm
CNSMASSEXACT
重量
0.217
0.217
kg
GTIN
4052568230913
4052568230913