magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
547432 NEFC-M12G5-0.3-U1G5
Festo
产品 (A - Z)
N
NEFC
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/n/nefc/nefc_asmtab.prj},{NB=547432 NEFC-M12G5-0.3-U1G5},{TNR=547432},{TYP=NEFC-M12G5-0.3-U1G5},{B1=31.000},{D1=M12},{D2=5.000},{H1=24.000},{L1=300.000},{L2=56.000},{L3=44.500},{CNSMASSEXACT=0.000},{GTIN=4052568016159}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Festo
描述
NEFC - 转接件
明细表
547432 NEFC-M12G5-0.3-U1G5
TNR
产品代号
547432
547432
TYP
型号
NEFC-M12G5-0.3-U1G5
NEFC-M12G5-0.3-U1G5
B1
31.000
31.000
mm
D1
螺纹
M12
M12
D2
5.000
5.000
mm
H1
24.000
24.000
mm
L1
300.000
300.000
mm
L2
56.000
56.000
mm
L3
44.500
44.500
mm
CNSMASSEXACT
重量
0.000
0.000
kg
GTIN
4052568016159
4052568016159