magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
572291 QBMT-1/4-1/8-U
Festo
产品 (A - Z)
Q
QBMT
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/q/qbmt/qbmt_u.prj},{NB=572291 QBMT-1/4-1/8-U},{TNR=572291},{TYP=QBMT-1/4-1/8-U},{D1=1/4 NPT},{NENN=2.500},{D2=1/8},{D5=7.600},{H1=18.300},{H2=10.500},{L1=29.000},{SW=9/16},{T1=11.300},{CNSMASSEXACT=0.0120},{DN1=13.716},{DN2=3.175},{SNW=14.300},{H3=3.500},{L3=10.300},{H4=0.600},{X=7.200},{Y=9.200},{VERS=0.000},{XX=0.000},{GTIN=4052568374655}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
QBMT (USA) - T形快插接头
明细表
572291 QBMT-1/4-1/8-U
TNR
产品代号
572291
572291
TYP
型号
QBMT-1/4-1/8-U
QBMT-1/4-1/8-U
D1
螺纹
1/4 NPT
1/4 NPT
NENN
额定尺寸
2.500
2.500
mm
D2
气管外径
1/8
1/8
英寸
D5
7.600
7.600
mm
H1
18.300
18.300
mm
H2
10.500
10.500
mm
L1
29.000
29.000
mm
SW
扳手开口宽度
9/16
9/16
英寸
T1
深度
11.300
11.300
mm
CNSMASSEXACT
重量
0.0120
0.0120
kg
GTIN
4052568374655
4052568374655