magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
190758 QSLV-1/4-5/16-I-U
Festo
产品 (A - Z)
Q
QSLV
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/q/qslv/qslv_i_u.prj},{NB=190758 QSLV-1/4-5/16-I-U},{TNR=190758},{TYP=QSLV-1/4-5/16-I-U},{INFO=},{D=5/16},{D1=7.938},{NPT=1/4-18NPT},{A=11.000},{B=30.000},{C=18.100},{E=26.700},{L=13.200},{HEX=5/16},{H1=7.938},{P=14.000},{NENN=6.000},{NDM=13.716},{KDM=10.997},{VERS=1.000},{CNSMASSEXACT=0.02800},{D10=13.800},{D12=9.800},{D6=13.600},{D7=12.500},{H3=2.000},{L11=3.800},{L13=4.700},{L15=2.800},{L17=2.000},{L5=1.500},{L7=14.150},{L9=3.000},{Z=13.800},{EOLDATE=},{GTIN=4052568323479}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 12
HELP_VARIABLE
公司
Festo
描述
QSLV-..-..-I (USA) - 快插螺纹接头
明细表
190758 QSLV-1/4-5/16-I-U
TNR
产品代号
190758
190758
TYP
型号
QSLV-1/4-5/16-I-U
QSLV-1/4-5/16-I-U
INFO
有效期
Information
D
气管外径
5/16
5/16
英寸
NPT
螺纹
1/4-18NPT
1/4-18NPT
A
11.000
11.000
mm
B
30.000
30.000
mm
C
18.100
18.100
mm
E
26.700
26.700
mm
L
13.200
13.200
mm
HEX
扳手开口宽度
5/16
5/16
英寸
P
14.000
14.000
mm
NENN
额定尺寸
6.000
6.000
mm
CNSMASSEXACT
重量
0.02800
0.02800
kg
GTIN
4052568323479
4052568323479