magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
132601 QSPLK10-4
Festo
产品 (A - Z)
Q
QSPLK10
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/q/qsplk10/qsplk_10.prj},{NB=132601 QSPLK10-4},{TNR=132601},{TYP=QSPLK10-4},{D=4.000},{D5=9.750},{D6=9.400},{L=19.400},{L5=6.700},{L6=11.600},{L7=13.400},{CNSMASSEXACT=0.0021},{GTIN=4052568028008}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
公司
Festo
描述
QSPLK10 - 滤芯
明细表
132601 QSPLK10-4
TNR
产品代号
132601
132601
TYP
型号
QSPLK10-4
QSPLK10-4
D
气管外径
4.000
4.000
mm
D5
9.750
mm
D6
9.400
9.400
mm
L
19.400
19.400
mm
L5
6.700
mm
L6
11.600
11.600
mm
L7
13.400
mm
CNSMASSEXACT
重量
0.0021
0.0021
kg
GTIN
4052568028008
4052568028008