magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
132939 QSPLKG14-8
Festo
产品 (A - Z)
Q
QSPLKG14
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts/q/qsplkg14/qsplkg14.prj},{NB=132939 QSPLKG14-8},{TNR=132939},{TYP=QSPLKG14-8},{D=8.000},{NENN=4.800},{D5=13.700},{D6=14.600},{L=28.200},{L5=7.750},{L6=18.100},{L7=17.800},{CNSMASSEXACT=0.0071},{GTIN=4052568028718}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
公司
Festo
描述
QSPLKG14 - 滤芯
明细表
132939 QSPLKG14-8
TNR
产品代号
132939
132939
TYP
型号
QSPLKG14-8
QSPLKG14-8
D
气管外径
8.000
8.000
mm
NENN
额定尺寸
4.800
4.800
mm
D5
13.700
mm
D6
14.600
14.600
mm
L
28.200
28.200
mm
L5
7.750
mm
L6
18.100
18.100
mm
L7
17.800
17.800
mm
CNSMASSEXACT
重量
0.0071
0.0071
kg
GTIN
4052568028718
4052568028718