magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
192309 LR-3/8-D-7-O-I-MINI
Festo
产品
气源处理
减压阀
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts_cat/comp_air/regu/lr_d_asmtab.prj},{NB=192309 LR-3/8-D-7-O-I-MINI-(0)},{TNR=192309},{TYP=LR-3/8-D-7-O-I-MINI},{INFO=},{HUB=0},{L2HB=3.000},{PPATH=assemblies/lr_d_asmtpl.prj},{B1=70.000},{B2=52.000},{B3=40.000},{B4=76.000},{D1=G3/8},{D2=31.000},{D3=M4},{D4=M36x1.5},{D5=41.000},{H1=20.000},{H2=11.000},{L1=95.000},{L4=68.000},{L5=3.000},{L6=98.000},{L7=60.000},{T1=7.000},{SW1=14.000},{SW2=17.000},{CNSMASSEXACT=0.30000},{V=1.000},{EOLDATE=},{GTIN=4052568079383}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 104
HELP_VARIABLE
公司
Festo
描述
LR - 减压阀
明细表
192309 LR-3/8-D-7-O-I-MINI
TNR
产品代号
192309
192309
TYP
型号
LR-3/8-D-7-O-I-MINI
LR-3/8-D-7-O-I-MINI
INFO
有效期
Information
HUB
行程
mm
Enter value for HUB
行程
mm
cm
inch
ft
確定
B1
70.000
70.000
mm
B2
52.000
52.000
mm
B3
40.000
40.000
mm
B4
76.000
76.000
mm
D1
螺纹
G3/8
G3/8
D2
31.000
31.000
mm
D3
螺纹
M4
M4
D4
螺纹
M36x1.5
M36x1.5
D5
41.000
41.000
mm
H1
20.000
20.000
mm
H2
11.000
11.000
mm
L1
95.000
95.000
mm
L4
68.000
68.000
mm
L5
3.000
3.000
mm
L6
98.000
98.000
mm
L7
60.000
60.000
mm
T1
7.000
7.000
mm
SW1
14.000
14.000
mm
SW2
17.000
17.000
mm
CNSMASSEXACT
重量
0.30000
0.30000
kg
GTIN
4052568079383
4052568079383