magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
8002368 LR-1/4-D-MIDI-MPA
Festo
产品
气源处理
减压阀
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts_cat/comp_air/regu/lr_d_cn_asmtab.prj},{NB=8002368 LR-1/4-D-MIDI-MPA-(0)},{TNR=8002368},{TYP=LR-1/4-D-MIDI-MPA},{HUB=0},{L2HB=3.000},{PPATH=assemblies/lr_d_asmtpl.prj},{B1=85.000},{B2=70.000},{B3=55.000},{B4=95.000},{D1=G1/4},{D2=50.000},{D3=M5},{D4=M52x1.5},{D5=49.000},{H1=32.000},{H2=22.000},{L1=135.000},{L4=99.000},{L5=5.000},{L6=130.000},{L7=60.000},{T1=8.000},{SW1=14.000},{SW2=36.000},{CNSMASSEXACT=0.72000},{V=1.000},{GTIN=4052568424541}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 34
HELP_VARIABLE
公司
Festo
描述
LR (CN) - 减压阀
明细表
8002368 LR-1/4-D-MIDI-MPA
TNR
产品代号
8002368
8002368
TYP
型号
LR-1/4-D-MIDI-MPA
LR-1/4-D-MIDI-MPA
HUB
mm
Enter value for HUB
mm
cm
inch
ft
確定
B1
85.000
85.000
mm
B2
70.000
70.000
mm
B3
55.000
55.000
mm
B4
95.000
95.000
mm
D1
螺纹
G1/4
G1/4
D2
50.000
50.000
mm
D3
螺纹
M5
M5
D4
螺纹
M52x1.5
M52x1.5
D5
49.000
49.000
mm
H1
32.000
32.000
mm
H2
22.000
22.000
mm
L1
135.000
135.000
mm
L4
99.000
99.000
mm
L5
5.000
5.000
mm
L6
130.000
130.000
mm
L7
60.000
mm
T1
8.000
8.000
mm
SW1
14.000
mm
SW2
36.000
36.000
mm
CNSMASSEXACT
重量
0.72000
0.72000
kg
GTIN
4052568424541
4052568424541