您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
562776 EGSK-33-500-6P---(0)
Festo
产品
机-电驱动器
直线驱动器和滑块
EGSK
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts_cat/e_drives/lin_dslide/egsk/egsk_std_asmtab.prj},{NB=562776 EGSK-33-500-6P---(0)},{TNR=562776},{KDM=33},{HUB=500},{B1=60.000},{B2=40.000},{B3=36.000},{B4=30.000},{B5=30.000},{B6=25.000},{B7=15.000},{B8=37.400},{B9=6.500},{B10=40.000},{D1=6.000},{D2=38.000},{D3=34.000},{D4=5.500},{D5=9.500},{D7=4.000},{H1=31.000},{H2=43.000},{H3=15.000},{H4=23.000},{H5=29.000},{H6=33.000},{H7=6.500},{L10=58.000},{L11=11.000},{L16=26.000},{L17=22.000},{L18=24.000},{L19=9.000},{L20=51.000},{L21=2.000},{L22=5.000},{L24=100.000},{T1=5.400},{T2=8.000},{T3=2.500},{T4=10.000},{T5=4.000},{T6=5.000},{T7=6.000},{T8=1.000},{T9=0.000},{TYP=EGSK-33-500-6P},{SS=6P},{AG=-},{SA=-},{ZS=-},{PPATH=assemblies/egsk_asmtpl.prj},{D6=M5},{D8=M5},{D9=M2.6},{D10=M2},{HUBST=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 38
HELP_VARIABLE
公司
Festo
描述
EGSK std - 电滑块
明细表
562776 EGSK-33-500-6P---(0)
TNR
产品代号
562776
562776
TYP
型号
EGSK-33-500-6P
EGSK-33-500-6P
HUB
行程
500
500
mm
HUBST
伸出位置
mm
Enter value for HUBST
伸出位置
mm
cm
inch
ft
確定
SS
丝杆螺距
6P
6P
B1
60.000
60.000
mm
B2
40.000
40.000
mm
B3
36.000
36.000
mm
B4
30.000
30.000
mm
B5
30.000
30.000
mm
B6
25.000
25.000
mm
B7
15.000
15.000
mm
B8
37.400
37.400
mm
B9
6.500
6.500
mm
B10
40.000
40.000
mm
D1
6.000
6.000
mm
D2
38.000
38.000
mm
D3
34.000
34.000
mm
D4
5.500
5.500
mm
D5
9.500
9.500
mm
D6
M5
M5
D7
4.000
4.000
mm
D8
M5
M5
D9
M2.6
D10
M2
M2
D11
M3
M3
D12
-
-
H1
31.000
31.000
mm
H2
43.000
43.000
mm
H3
15.000
15.000
mm
H4
23.000
23.000
mm
H5
29.000
29.000
mm
H6
33.000
33.000
mm
H7
6.500
6.500
mm
L1
669.000
669.000
mm
L2
105.000
105.000
mm
L3
510.000
510.000
mm
L4
600.000
600.000
mm
L5
400.000
400.000
mm
L6
200.000
200.000
mm
L7
500.000
500.000
mm
L8
100.000
100.000
mm
L9
50.000
50.000
mm
L10
58.000
58.000
mm
L11
11.000
11.000
mm
L12
76.000
76.000
mm
L13
54.000
54.000
mm
L14
42.000
42.000
mm
L15
30.000
30.000
mm
L16
26.000
26.000
mm
L17
22.000
22.000
mm
L18
24.000
24.000
mm
L19
9.000
9.000
mm
L20
51.000
51.000
mm
L21
2.000
mm
L22
5.000
5.000
mm
L23
8.000
8.000
mm
L24
100.000
100.000
mm
T1
5.400
5.400
mm
T2
8.000
8.000
mm
T3
2.500
2.500
mm
T4
10.000
mm
T5
4.000
mm
T6
5.000
5.000
mm
T7
6.000
6.000
mm
T8
1.000
1.000
mm
T9
0.000
0.000
mm
N
6.000
6.000
mm
M
3.000
3.000
mm
W1
°
0
0
CNSMASSEXACT
重量
4.53000
4.53000
kg
GTIN
4052568209841
4052568209841