magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
540873 HGDT-63-A-G2---(10)
Festo
产品
机械式抓手
机械式抓手
三点式气爪
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts_cat/gripper/gripper/3p_gripp/hgdt_asmtab.prj},{NB=540873 HGDT-63-A-G2---(10)},{TNR=540873},{L1=12.000},{L2=24.000},{L3=24.000},{L4=90.000},{L5=38.970},{L6=0.000},{L7=13.000},{H1=96.000},{H2=95.000},{H3=77.000},{H4=71.500},{H5=12.000},{H6=42.000},{H7=22.000},{H8=5.500},{B1=54.000},{B2=64.000},{B3=22.500},{B4=45.000},{B5=18.000},{B6=10.000},{B7=14.000},{D1=116.000},{D2=5.000},{D3=90.000},{D4=9.000},{D5=10.400},{D6=6.400},{D7=7.000},{D8=25.000},{T1=8.000},{T2=7.000},{T3=5.000},{T4=5.000},{T5=2.100},{T6=10.500},{T7=6.100},{T8=12.000},{T9=9.000},{T10=1.600},{T11=2.000},{G1N=9.728},{G1K=8.566},{G2N=5.000},{G2K=4.134},{G3N=5.000},{G3K=4.134},{G4N=6.000},{G4K=4.917},{G5N=8.000},{G5K=6.647},{G6N=5.000},{G6K=4.134},{W1=120.000},{JST=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 30
HELP_VARIABLE
公司
Festo
描述
HGDT - 三点式气爪
明细表
540873 HGDT-63-A-G2---(10)
TNR
产品代号
540873
540873
TYP
型号
HGDT-63-A-G2
HGDT-63-A-G2
JST
Jaw position
open
close
open
close
L1
12.000
12.000
mm
L2
24.000
24.000
mm
L3
24.000
24.000
mm
L4
90.000
90.000
mm
L5
38.970
38.970
mm
L6
0.000
0.000
mm
L7
13.000
13.000
mm
H1
96.000
96.000
mm
H2
95.000
95.000
mm
H3
77.000
77.000
mm
H4
71.500
71.500
mm
H5
12.000
12.000
mm
H6
42.000
42.000
mm
H7
22.000
22.000
mm
H8
5.500
5.500
mm
B1
54.000
54.000
mm
B2
64.000
64.000
mm
B3
22.500
22.500
mm
B4
45.000
45.000
mm
B5
18.000
18.000
mm
B6
10.000
10.000
mm
B7
14.000
14.000
mm
D1
116.000
116.000
mm
D2
5.000
5.000
mm
D3
90.000
90.000
mm
D4
9.000
9.000
mm
D5
10.400
10.400
mm
D6
6.400
6.400
mm
D7
7.000
7.000
mm
D8
25.000
25.000
mm
T1
8.000
8.000
mm
T2
7.000
7.000
mm
T3
5.000
mm
T4
5.000
5.000
mm
T5
2.100
2.100
mm
T6
10.500
10.500
mm
T7
6.100
6.100
mm
T8
12.000
12.000
mm
T9
9.000
9.000
mm
T10
1.600
1.600
mm
T11
2.000
mm
G1
螺纹
G1/8
G1/8
G2
螺纹
M5
G3
螺纹
M5
M5
G4
螺纹
M6
M6
G5
螺纹
M8
M8
G6
螺纹
M5
M5
W1
120.000
°
CNSMASSEXACT
重量
2.543
2.543
kg
GTIN
4052568179472
4052568179472