magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
539269 HGPC-16-A
Festo
产品
机械式抓手
机械式抓手
平行气爪
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2019年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DHPS - 平行气爪
Festo
22.08.2023
{festo/parts_cat/gripper/gripper/p_gripp/hgpc_tab.prj},{NB=539269 HGPC-16-A---(1)},{TNR=539269},{TYP=HGPC-16-A},{INFO=2019-03-31},{GR=16.000},{HUBST=1},{L1=62.000},{L2=52.000},{L3=12.000},{L4=40.000},{L5=51.000},{L6=12.000},{H1=55.200},{H2=38.200},{H3=25.200},{H4=23.700},{H5=8.200},{H6=6.000},{H7=10.500},{H8=28.500},{H9=1.500},{H10=10.700},{H11=3.800},{H12=1.800},{H13=1.200},{B1=46.000},{B2=39.000},{B3=28.000},{B4=7.000},{D1=12.000},{D2=3.000},{D3=4.300},{D4=7.000},{D5=5.300},{G1=M5},{G2=M5},{G2NDR=5.000},{G2KDR=4.134},{T1=4.500},{T2=2.700},{EOLDATE=31.03.2019},{GTIN=4052568177362}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
公司
Festo
描述
HGPC - 平行气爪
明细表
539269 HGPC-16-A
TNR
产品代号
539269
539269
TYP
型号
HGPC-16-A
HGPC-16-A
INFO
有效期
Information
2019-03-31
HUBST
伸出位置
closed
open
closed
open
mm
L1
62.000
62.000
mm
L2
52.000
52.000
mm
L3
12.000
12.000
mm
L4
40.000
40.000
mm
L5
51.000
51.000
mm
L6
12.000
12.000
mm
H1
55.200
55.200
mm
H2
38.200
38.200
mm
H3
25.200
25.200
mm
H4
23.700
23.700
mm
H5
8.200
8.200
mm
H6
6.000
6.000
mm
H7
10.500
10.500
mm
H8
28.500
28.500
mm
H9
1.500
1.500
mm
H10
10.700
10.700
mm
H11
3.800
3.800
mm
H12
1.800
1.800
mm
H13
1.200
1.200
mm
B1
46.000
46.000
mm
B2
39.000
39.000
mm
B3
28.000
28.000
mm
B4
7.000
7.000
mm
D1
12.000
mm
D2
3.000
3.000
mm
D3
4.300
4.300
mm
D4
7.000
7.000
mm
D5
5.300
5.300
mm
G1
螺纹
M5
G2
螺纹
M5
M5
T1
4.500
mm
T2
2.700
2.700
mm
GTIN
4052568177362
4052568177362