magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
189380 ESS-20-BS
Festo
产品
真空技术
真空吸盘
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{festo/parts_cat/vacuum/v_gripper/ess_b.prj},{NB=189380 ESS-20-BS},{TNR=189380},{TYP=ESS-20},{MAT=BS},{COLOR=0.95,0.95,0.95,0.00},{I=},{MATN=12},{SDMN=20},{D1T=M3},{D1=20.000},{D=3.000},{D2=15.000},{D21=15.000},{D3=15.500},{D4=0.000},{L1=20.600},{L2=2.400},{L22=0.000},{L3=0.000},{L4=0.000},{K=2.000},{M=M6x1},{SW=0.000},{SW2=0.000},{H=6.000},{M1=6.000},{GR=4},{NENN=20},{GEO=2.000},{CNSMASSEXACT=0.00670},{GH=1.600},{GI=10.500},{GTIN=4052568042509}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 29
HELP_VARIABLE
公司
Festo
描述
ESS-...-B - 完整的吸盘组件
明细表
189380 ESS-20-BS
TNR
产品代号
189380
189380
TYP
型号
ESS-20
ESS-20
D1
额定尺寸
20.000
20.000
mm
D
3.000
3.000
mm
D2
15.000
15.000
D3
15.500
15.500
mm
D4
0.000
0.000
mm
L1
20.600
20.600
mm
L2
2.400
2.400
mm
L3
0.000
0.000
mm
L4
0.000
0.000
mm
K
2.000
2.000
mm
M
M6x1
M6x1
SW
扳手开口宽度
0.000
0.000
mm
SW2
扳手开口宽度
0.000
0.000
mm
H
6.000
6.000
mm
CNSMASSEXACT
重量
0.00670
0.00670
kg
GH
1.600
1.600
mm
GI
10.500
10.500
mm
GTIN
4052568042509
4052568042509