832102400000
Finder
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{finder/83.prj},{NB=832102400000},{CODE=832102400000},{SHA256=mVaMD624znodw89igD5efk/ePhcTtnf82zXlgD93F+A=},{INAME=832102400000},{NAME=832102400000},{NNCUSTOM=83 Series},{NTCUSTOM=Modular timers},{NBCUSTOM=832102400000},{LINACUSTOM=832102400000},{STEPFILE=8321.stp},{PNGFILE=8321-modular-timer.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
Finder
Description
83 Series - Modular timers
Bill of material
832102400000
CODE
Code
832102400000
832102400000
VAR0
Description
Type 83. 21 is a modular timer, 22. 5mm wide, multi-voltage and single function with DI (Interval) function. Features include: 1 contact, Eight time scales from 0. 05 s to 10 days, High input/output insulation, Wide power supply range (24… 240) V AC/DC, “Blade + cross”: Both flat blade and cross-head screwdrivers can be used to adjust the range and function selectors, the timing trimmer, and to disengage the 35 mm rail clip, New multi-voltage versions with “PWM clever” technology, Compliant with EN 45545-2: 2013 (fire and smoke protection), EN 61373 (impact and vibration resistance, category 1, class B), EN 50155 (resistance to temperature and humidity, class T1), 35 mm rail (EN 60715) mounting
Type 83. 21 is a modular timer, 22. 5mm wide, multi-voltage and single function with DI (Interval) function. Features include: 1 contact, Eight time scales from 0. 05 s to 10 days, High input/output insulation, Wide power supply range (24… 240) V AC/DC, “Blade + cross”: Both flat blade and cross-head screwdrivers can be used to adjust the range and function selectors, the timing trimmer, and to disengage the 35 mm rail clip, New multi-voltage versions with “PWM clever” technology, Compliant with EN 45545-2: 2013 (fire and smoke protection), EN 61373 (impact and vibration resistance, category 1, class B), EN 50155 (resistance to temperature and humidity, class T1), 35 mm rail (EN 60715) mounting