FLEXA DE-M 10322M25405
Flexa
accessories
DE - Sealing insert
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{flexa/accessories/de/de_m.prj},{NB=FLEXA DE-M 10322M25405},{ART=10322M25405},{ARTOLD=0322.M25.405},{METR=M25x1.5},{DI=4x 5.0},{H=9.3},{DA=19.8},{GEW=2.6},{VPE=10}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 23
HELP_VARIABLE
Company
Flexa
Description
DE-M - Sealing insert with bore holes for installation of several single cables
Bill of material
FLEXA DE-M 10322M25405
ART
FLEXA No.
10322M25405
10322M25405
METR
EN 60423
M25x1.5
M25x1.5
DI
4x 5.0
4x 5.0
mm
H
9.3
9.3
mm
DA
19.8
19.8
mm
GEW
Weight
2.6
2.6
g
VPE
Packing unit
10
piece(s)